Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Load Capacity Base Diameter View
462424 £ 24.4319 - £ 27.1465 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 9.4636 - £ 10.5151 43 In stock
M8
400.0 kg
55.0 mm
£ 26.9361 - £ 29.9291 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 11.1168 - £ 12.352 Request the lead time here
M12
1000.0 kg
100.0 mm
£ 18.3738 - £ 20.4154 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 9.8004 - £ 10.8893 Request the lead time here
M12
1000.0 kg
100.0 mm
£ 25.6535 - £ 28.5039 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 16.5194 - £ 18.3549 Request the lead time here
M12
1000.0 kg
100.0 mm
£ 30.2628 - £ 33.6253 Request the lead time here
M20
2000.0 kg
100.0 mm
£ 11.5792 - £ 12.8658 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 16.24 - £ 18.0444 Request the lead time here
M12
600.0 kg
55.0 mm
462408 £ 16.9892 - £ 18.8769 16 In stock
M16
1500.0 kg
70.0 mm
£ 9.8055 - £ 10.895 32 In stock
M16
1500.0 kg
70.0 mm
£ 25.6535 - £ 28.5039 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 26.9361 - £ 29.9291 Request the lead time here
M20
2000.0 kg
100.0 mm
£ 9.4879 - £ 10.5421 Request the lead time here
M12
600.0 kg
55.0 mm
£ 6.8461 - £ 7.6068 96 In stock
M12
600.0 kg
55.0 mm
£ 10.5263 - £ 11.6959 30 In stock
M12
600.0 kg
55.0 mm
462419 £ 10.8494 - £ 12.0549 Request the lead time here
M12
1000.0 kg
70.0 mm
£ 18.6381 - £ 20.709 Request the lead time here
M16
1500.0 kg
70.0 mm
  • of 2
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462424

Price Range
£ 27.1465 - £ 24.4319

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M8 Black

462402

Price Range
£ 10.5151 - £ 9.4636

Stock Levels
43 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    55.0 mm
  • Load Capacity
    400.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462430

Price Range
£ 29.9291 - £ 26.9361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 100.0 mm M12 Black

462434

Price Range
£ 12.352 - £ 11.1168

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462429

Price Range
£ 20.4154 - £ 18.3738

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 100.0 mm M12 Black

462433

Price Range
£ 10.8893 - £ 9.8004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462437

Price Range
£ 28.5039 - £ 25.6535

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 100.0 mm M12 Black

462428

Price Range
£ 18.3549 - £ 16.5194

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    100.0 mm
  • Load Capacity
    1000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 100.0 mm M20 Black

462432

Price Range
£ 33.6253 - £ 30.2628

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462436

Price Range
£ 12.8658 - £ 11.5792

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Bolt-Down
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462416

Price Range
£ 18.0444 - £ 16.24

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462408

Price Range
£ 18.8769 - £ 16.9892

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462420

Price Range
£ 10.895 - £ 9.8055

Stock Levels
32 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462412

Price Range
£ 28.5039 - £ 25.6535

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M20 Black

462413

Price Range
£ 29.9291 - £ 26.9361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462417

Price Range
£ 10.5421 - £ 9.4879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462415

Price Range
£ 7.6068 - £ 6.8461

Stock Levels
96 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462405

Price Range
£ 11.6959 - £ 10.5263

Stock Levels
30 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M12 Black

462419

Price Range
£ 12.0549 - £ 10.8494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Load Capacity
    1000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462409

Price Range
£ 20.709 - £ 18.6381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain