Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 10.5263 - £ 11.6959 | 30 In stock |
M12
|
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| £ 18.6381 - £ 20.709 | Request the lead time here |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| £ 26.9361 - £ 29.9291 | Request the lead time here |
M20
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 9.4879 - £ 10.5421 | Request the lead time here |
M12
|
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| £ 11.6121 - £ 12.9024 | Request the lead time here |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| 462425 | £ 24.7251 - £ 27.4724 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
|
| 462408 | £ 16.9892 - £ 18.8769 | 16 In stock |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
|
| £ 25.6535 - £ 28.5039 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 16.24 - £ 18.0444 | Request the lead time here |
M12
|
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| £ 9.8055 - £ 10.895 | 32 In stock |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| 462424 | £ 24.4319 - £ 27.1465 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
|
| 462419 | £ 10.8494 - £ 12.0549 | Request the lead time here |
M12
|
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
|
| £ 24.1386 - £ 26.8207 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 18.6781 - £ 20.7535 | Request the lead time here |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| £ 31.5867 - £ 35.0964 | Request the lead time here |
M24
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 9.3337 - £ 10.3707 | Request the lead time here |
M12
|
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
||
| £ 11.0278 - £ 12.2531 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 10.4656 - £ 11.6284 | Request the lead time here |
M12
|
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
||
| £ 17.4989 - £ 19.4432 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 6.8461 - £ 7.6068 | 96 In stock |
M12
|
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue