Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Load Capacity Base Diameter View
462408 £ 16.9892 - £ 18.8769 16 In stock
M16
1500.0 kg
70.0 mm
£ 25.6535 - £ 28.5039 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 10.5263 - £ 11.6959 30 In stock
M12
600.0 kg
55.0 mm
£ 18.6381 - £ 20.709 Request the lead time here
M16
1500.0 kg
70.0 mm
£ 26.9361 - £ 29.9291 Request the lead time here
M20
2000.0 kg
100.0 mm
£ 9.4879 - £ 10.5421 Request the lead time here
M12
600.0 kg
55.0 mm
£ 11.6121 - £ 12.9024 Request the lead time here
M16
1500.0 kg
70.0 mm
462425 £ 24.7251 - £ 27.4724 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 24.1386 - £ 26.8207 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 16.24 - £ 18.0444 Request the lead time here
M12
600.0 kg
55.0 mm
£ 9.8055 - £ 10.895 32 In stock
M16
1500.0 kg
70.0 mm
462424 £ 24.4319 - £ 27.1465 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 9.3337 - £ 10.3707 Request the lead time here
M12
1000.0 kg
70.0 mm
£ 11.0278 - £ 12.2531 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 17.4989 - £ 19.4432 Request the lead time here
M16
2000.0 kg
100.0 mm
£ 6.8461 - £ 7.6068 96 In stock
M12
600.0 kg
55.0 mm
462419 £ 10.8494 - £ 12.0549 Request the lead time here
M12
1000.0 kg
70.0 mm
£ 10.4656 - £ 11.6284 Request the lead time here
M12
1000.0 kg
70.0 mm
£ 18.6781 - £ 20.7535 Request the lead time here
M16
1500.0 kg
70.0 mm
£ 31.5867 - £ 35.0964 Request the lead time here
M24
2000.0 kg
100.0 mm
  • of 2
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462408

Price Range
£ 18.8769 - £ 16.9892

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462412

Price Range
£ 28.5039 - £ 25.6535

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462405

Price Range
£ 11.6959 - £ 10.5263

Stock Levels
30 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462409

Price Range
£ 20.709 - £ 18.6381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M20 Black

462413

Price Range
£ 29.9291 - £ 26.9361

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462417

Price Range
£ 10.5421 - £ 9.4879

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462421

Price Range
£ 12.9024 - £ 11.6121

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462425

Price Range
£ 27.4724 - £ 24.7251

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462423

Price Range
£ 26.8207 - £ 24.1386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462416

Price Range
£ 18.0444 - £ 16.24

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462420

Price Range
£ 10.895 - £ 9.8055

Stock Levels
32 In stock
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462424

Price Range
£ 27.1465 - £ 24.4319

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M12 Black

462418

Price Range
£ 10.3707 - £ 9.3337

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Load Capacity
    1000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462422

Price Range
£ 12.2531 - £ 11.0278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M16 Black

462411

Price Range
£ 19.4432 - £ 17.4989

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 55.0 mm M12 Black

462415

Price Range
£ 7.6068 - £ 6.8461

Stock Levels
96 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    55.0 mm
  • Load Capacity
    600.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M12 Black

462419

Price Range
£ 12.0549 - £ 10.8494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Load Capacity
    1000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M12 Black

462406

Price Range
£ 11.6284 - £ 10.4656

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    70.0 mm
  • Load Capacity
    1000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 70.0 mm M16 Black

462410

Price Range
£ 20.7535 - £ 18.6781

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Diameter
    70.0 mm
  • Load Capacity
    1500.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain
Heavy Duty Adjustable Feet 100.0 mm M24 Black

462414

Price Range
£ 35.0964 - £ 31.5867

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Base Diameter
    100.0 mm
  • Load Capacity
    2000.0 kg
  • Base Material
    Nylon
  • Base Type
    Plain