Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| 462408 | £ 16.9892 - £ 18.8769 | 16 In stock |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
|
| £ 17.4989 - £ 19.4432 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 6.8461 - £ 7.6068 | 96 In stock |
M12
|
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| 462419 | £ 10.8494 - £ 12.0549 | Request the lead time here |
M12
|
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
|
| £ 24.1386 - £ 26.8207 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 18.6781 - £ 20.7535 | Request the lead time here |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| £ 10.5263 - £ 11.6959 | 30 In stock |
M12
|
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| £ 18.6381 - £ 20.709 | Request the lead time here |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| £ 26.9361 - £ 29.9291 | Request the lead time here |
M20
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.0278 - £ 12.2531 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 31.5867 - £ 35.0964 | Request the lead time here |
M24
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 9.3337 - £ 10.3707 | Request the lead time here |
M12
|
|
1000.0 kg
1000.0 kg
|
2.756 in
70.0 mm
|
||
| £ 9.4879 - £ 10.5421 | Request the lead time here |
M12
|
|
600.0 kg
600.0 kg
|
2.165 in
55.0 mm
|
||
| £ 11.6121 - £ 12.9024 | Request the lead time here |
M16
|
|
1500.0 kg
1500.0 kg
|
2.756 in
70.0 mm
|
||
| 462425 | £ 24.7251 - £ 27.4724 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
|
| £ 25.9614 - £ 28.846 | Request the lead time here |
M16
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.5121 - £ 12.7913 | Request the lead time here |
M12
|
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 28.283 - £ 31.4255 | Request the lead time here |
M20
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 27.8801 - £ 30.9779 | Request the lead time here |
M20
|
|
2000.0 kg
2000.0 kg
|
3.937 in
100.0 mm
|
||
| £ 11.3918 - £ 12.6576 | Request the lead time here |
M12
|
|
1000.0 kg
1000.0 kg
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue