20597313
20597313
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.4831 |
| 250 + | £ 0.4347 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 80.0 mm |
|---|---|
| d | 3.15 in |
| h | 43.0 mm |
| h | 1.693 in |
| H | 69.0 mm |
| H | 2.717 in |
| Colour | Black |
| Material | LDPE - PIR |
| Type | 2 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue