20597245
20597245
| Quantity | Unit price |
|---|---|
| 350 - 1749 | £ 0.0956 |
| 1750 + | £ 0.086 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 32.0 mm |
|---|---|
| d | 1.26 in |
| h | 1.181 in |
| h | 30.0 mm |
| H | 42.0 mm |
| H | 1.654 in |
| Colour | Black |
| Material | LDPE - PIR |
| Type | 2 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue