20597160
20597160
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.0217 |
| 2500 + | £ 0.0195 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 14.0 mm |
|---|---|
| d | 0.551 in |
| h | 28.0 mm |
| h | 1.102 in |
| H | 28.5 mm |
| H | 1.122 in |
| Colour | Black |
| Material | LDPE - PIR |
| Type | 1 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue