Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| £ 0.107 - £ 0.1092 | Request the lead time here |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||
| £ 0.1913 - £ 0.1956 | 8 In stock |
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
1.031 in
26.2 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
||
| 10314234 | £ 0.1554 - £ 0.1778 | 997 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|
| £ 0.1496 - £ 0.2052 | 19250 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 1000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.0661 - £ 0.0704 | Request the lead time here |
|
|
|
|
||
| £ 0.092 - £ 0.1263 | 993 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | 1000 In stock |
0.445 in
11.3 mm
|
|
1.055 in
26.8 mm
|
|
||
| £ 0.1496 - £ 0.2052 | 38000 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.1496 - £ 0.2052 | Request the lead time here |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| 10014325 | £ 0.08 - £ 0.1098 | 5245 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
|
| £ 0.7228 - £ 0.7228 | 4510 In stock |
0.437 in
11.1 mm
|
|
0.492 in
12.5 mm
|
|
||
| 10014431 | £ 0.092 - £ 0.1263 | 11968 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
|
| £ 0.4025 - £ 0.4025 | 7342 In stock |
0.437 in
11.1 mm
|
|
0.157 in
4.0 mm
|
|
||
| 10014479 | £ 0.092 - £ 0.1263 | 43000 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|
| £ 0.08 - £ 0.1098 | 10133 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | 503 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.08 - £ 0.1098 | 984 In stock |
0.445 in
11.3 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.092 - £ 0.1263 | 2842 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| 10014288 | £ 0.092 - £ 0.1263 | 2000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm