Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Inside Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| £ 0.08 - £ 0.1098 | 1000 In stock |
0.445 in
11.3 mm
|
|
1.055 in
26.8 mm
|
|
||
| £ 0.08 - £ 0.1098 | 984 In stock |
0.445 in
11.3 mm
|
|
0.748 in
19.0 mm
|
|
||
| £ 0.092 - £ 0.1263 | 2842 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | 57000 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.445 in
11.3 mm
|
|
0.15 in
3.8 mm
|
|
||
| £ 0.092 - £ 0.1263 | 22393 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| 10014356 | £ 0.092 - £ 0.1263 | 9000 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
|
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | 43 In stock |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
| £ 0.08 - £ 0.1098 | 8051 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
||
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.092 - £ 0.1263 | 993 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
||
| £ 0.08 - £ 0.1098 | Request the lead time here |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.092 - £ 0.1263 | 11000 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.092 - £ 0.1263 | 985 In stock |
0.437 in
11.1 mm
|
|
0.331 in
8.4 mm
|
|
||
| £ 0.7228 - £ 0.7228 | 4510 In stock |
0.437 in
11.1 mm
|
|
0.492 in
12.5 mm
|
|
||
| £ 0.4025 - £ 0.4025 | 7342 In stock |
0.437 in
11.1 mm
|
|
0.157 in
4.0 mm
|
|
||
| 10014325 | £ 0.08 - £ 0.1098 | 5245 In stock |
0.437 in
11.1 mm
|
|
0.689 in
17.5 mm
|
|
|
| 10014288 | £ 0.092 - £ 0.1263 | 2000 In stock |
0.437 in
11.1 mm
|
|
0.142 in
3.6 mm
|
|
|
| £ 0.1496 - £ 0.2052 | Request the lead time here |
0.437 in
11.1 mm
|
|
1 in
25.4 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue