Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
£ 0.4139 - £ 0.4223 3000 In stock
31.0 mm
27.4 mm
10160305 £ 0.1554 - £ 0.1778 41622 In stock
11.1 mm
18.3 mm
£ 0.2786 - £ 0.3022 Request the lead time here
11.1 mm
8.6 mm
10007679 £ 0.0945 - £ 0.1005 Request the lead time here
£ 0.0661 - £ 0.0704 1000 In stock
£ 0.1913 - £ 0.1956 Request the lead time here
11.0 mm
4.8 mm
26.2 mm
0.4 - 2.0 mm
£ 0.107 - £ 0.1092 Request the lead time here
11.0 mm
4.8 mm
2.8 mm
0.4 - 2.0 mm
10314234 £ 0.1554 - £ 0.1778 997 In stock
11.1 mm
25.4 mm
  • of 3
Cable Grommet 27.5 mm Nylon 6/6 Natural

10009758

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Inside Height
    27.4 mm
  • Inside Width
    31.0 mm
Cable Grommet 18.3 mm 11.1 mm Nylon 6/6 Natural

10160305

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
41622 In stock
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    18.3 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Wire Saddle 8.6 mm 11.1 mm Nylon 6/6 Natural

10160282

Price Range
£ 0.3022 - £ 0.2786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm
Wire Saddle 36.2 mm 14.0 mm Black Nylon 6/6

10007679

Price Range
£ 0.1005 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    14.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Wire Saddle 31.0 mm 14.0 mm Black Nylon 6/6

10007655

Price Range
£ 0.0704 - £ 0.0661

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    14.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Cable Grommet 26.2 mm 11.0 mm PA Natural

10341681

Price Range
£ 0.1956 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular;Locking
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    0.4 - 2.0 mm
Cable Grommet 2.8 mm 11.0 mm PA Natural

10341674

Price Range
£ 0.1092 - £ 0.107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular;Locking
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    0.4 - 2.0 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

10314234

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
997 In stock
Attributes
  • Colour
    Natural
  • Depth
    12.4 mm
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    12.4 mm