Menu Search

Locking Wire Saddle

In stock

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Inside Height Compatible Panel Thickness Range View
FCWSS-2-01BK £ 0.0945 - £ 0.1005 Request the lead time here
LWS-A-2-3-01 £ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
17.5 mm
£ 0.1496 - £ 0.2052 Request the lead time here
11.1 mm
3.6 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.3 mm
9.8 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
17.5 mm
£ 0.1496 - £ 0.2052 Request the lead time here
11.1 mm
17.5 mm
£ 0.7228 - £ 0.7228 Request the lead time here
11.1 mm
12.5 mm
£ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
25.4 mm
£ 0.4025 - £ 0.4025 400 In stock
11.1 mm
4.0 mm
LWS-2-19 £ 0.092 - £ 0.1263 8000 In stock
11.1 mm
8.4 mm
LWS-4-19 £ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
25.4 mm
£ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
3.6 mm
£ 0.1496 - £ 0.2052 7000 In stock
11.1 mm
8.4 mm
£ 0.1496 - £ 0.2052 Request the lead time here
11.1 mm
25.4 mm
£ 0.08 - £ 0.1098 4000 In stock
11.1 mm
17.5 mm
£ 0.08 - £ 0.1098 5000 In stock
11.1 mm
8.4 mm
£ 0.092 - £ 0.1263 Request the lead time here
11.1 mm
3.6 mm
£ 0.08 - £ 0.1098 Request the lead time here
11.1 mm
3.6 mm
497636 £ 0.5017 - £ 0.5017 Request the lead time here
11.1 mm
8.6 mm
£ 0.1516 - £ 0.1573 Request the lead time here
11.0 mm
4.8 mm
10.5 mm
2.0 mm
  • of 3
Wire Saddle 36.2 mm 14.0 mm Black Nylon 6/6

FCWSS-2-01BK

Price Range
£ 0.1005 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Maximum Panel Thickness
    1.6 mm
  • Overall Width
    14.0 mm
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Full Material
    Polyamide
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-A-2-3-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

LWSBH-1-01

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 9.8 mm 11.3 mm Nylon 6/6 Natural

LWS-9-2-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    9.8 mm
  • Inside Width
    11.3 mm
  • Overall Width
    15.3 mm
  • Full Material
    Polyamide
Wire Saddle 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-A-3-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

LWSBH-3-01

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 12.5 mm 11.1 mm Nylon 6/6 Natural

460324

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    12.5 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Wire Saddle 25.4 mm 11.1 mm Nylon 6/6 Natural

LWS-A-4-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 4.0 mm 11.1 mm Nylon 6/6 Natural

497649

Price Range
£ 0.4025 - £ 0.4025

Stock Levels
400 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    4.0 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

LWS-2-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

LWS-4-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-1-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

LWSBH-2-01

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 25.4 mm 11.1 mm Nylon 6/6 Natural

LWSBH-4-01

Price Range
£ 0.2052 - £ 0.1496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Width
    13.3 mm
Cable Grommet 17.5 mm 11.1 mm Nylon 6/6 Natural

LWS-3-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 8.4 mm 11.1 mm Nylon 6/6 Natural

LWS-2-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-A-1-19

Price Range
£ 0.1263 - £ 0.092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-0
Cable Grommet 3.6 mm 11.1 mm Nylon 6/6 Natural

LWS-1-01

Price Range
£ 0.1098 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Cable Grommet 8.6 mm 11.1 mm Nylon 6/6 Natural

497636

Price Range
£ 0.5017 - £ 0.5017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    8.6 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet 10.5 mm 11.0 mm PA Natural

143000400002

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    2.0 mm