| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 150.8311 |
| 10 + | £ 147.8156 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Adjustable Force |
|---|---|
| Extended Length | 34.646 in |
| Extended Length | 880.0 mm |
| Stroke Length | 15.748 in |
| Stroke Length | 400.0 mm |
| Compatible Piston Diameter | 0.906 in |
| Compatible Piston Diameter | 23.0 mm |
| Thread Size | M10 x 1.5 |
| Rod Diameter | 0.551 in |
| Rod Diameter | 14.0 mm |
| Threaded Length | 0.472 in |
| Threaded Length | 12.0 mm |
| Rod Material | Steel |
| Body Finish | Epoxy Powder Coated |
| Colour | Black |
| Accessories Included | 2x Gas Springs;4x B6 Steel Ball Joints (Fitted);Degassing Instructions;Allen Key |
| Type | Automatic Locking |
| Commodity Code | 7326909890 |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Rod Thread Size | M10 x 1.5 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue