Quantity | Unit price |
---|---|
1 - 9 | £ 88.6355 |
10 - 19 | £ 86.8694 |
20 + | £ 85.1032 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable Force |
---|---|
Extended Length | 664.0 mm |
Extended Length | 26.142 in |
Stroke Length | 300.0 mm |
Stroke Length | 11.811 in |
Compatible Piston Diameter | 23.0 mm |
Compatible Piston Diameter | 0.906 in |
Thread Size | M6 x 1;M8 x 1.25 |
Rod Diameter | 8.0 mm |
Rod Diameter | 0.315 in |
Threaded Length | 12.5 mm |
Threaded Length | 0.492 in |
Maximum Force | 650.0 N |
Maximum Force | 650.0 N |
Rod Material | Steel |
Body Finish | Epoxy Powder Coated |
Colour | Black |
Accessories Included | Swift Spring;Econoloc Spring;4x B2 Steel Ball Joints (Fitted);4x E3 Polyamide Eyes;Degassing Instructions;Allen Key |
Type | Automatic Locking |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue