Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Locking Bolts - Cylindrical Support
Series Code :SR6566
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Knob Diameter | Knob Height | Grip Length | View | |
|---|---|---|---|---|---|---|---|
| £ 12.1829 - £ 12.4318 | Request the lead time here |
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
2.756 in
70.0 mm
|
||
| £ 17.4804 - £ 17.8469 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
||
| £ 18.7629 - £ 19.1493 | 10 In stock |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
|
||
| £ 11.3252 - £ 11.3252 | 155 In stock |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 11.5095 - £ 11.7505 | 35 In stock |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 12.2796 - £ 12.5372 | 25 In stock |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 9.0573 - £ 9.2416 | 123 In stock |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 9.3408 - £ 9.5251 | 13 In stock |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 9.3125 - £ 9.4967 | 10 In stock |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| £ 9.4259 - £ 9.6101 | 155 In stock |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| £ 9.8653 - £ 10.0637 | 10 In stock |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| £ 10.3047 - £ 10.5173 | 345 In stock |
0.15 in
3.8 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| 10197394 | £ 12.7568 - £ 13.012 | 30 In stock |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
1.26 in
32.0 mm
|
|
|
| £ 17.1138 - £ 17.4663 | Request the lead time here |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
||
| £ 11.6087 - £ 11.6087 | 5 In stock |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 12.2387 - £ 12.4843 | 10 In stock |
0.091 in
2.3 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 9.0148 - £ 9.1991 | 170 In stock |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 9.3125 - £ 9.4967 | 130 In stock |
0.11 in
2.8 mm
|
1.181 in
30.0 mm
|
0.827 in
21.0 mm
|
|
||
| £ 9.1566 - £ 9.3408 | 7 In stock |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm
|
|
||
| £ 9.7944 - £ 9.7944 | Request the lead time here |
0.13 in
3.3 mm
|
1.339 in
34.0 mm
|
1.024 in
26.0 mm