Menu Search

Locking Pin 16.0 mm 45.0 mm 40.0 mm Steel

Essentra Part Number:

10634912

Manufacturer Part Number:

1220923

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 11.8544
50 + £ 11.617
Standard pack: 5

Order in multiple of 5

Total price:

£ 59.27

5 x £ 11.8544

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 45.0 mm
Knob Diameter 40.0 mm
Knob Height 32.0 mm
Pin Diameter 16.0 mm
Locking Mechanism Locking Pawl
Colour Black
Knob Material Plastic
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us