Quantity | Unit price |
---|---|
500 - 999 | £ 0.1971 |
1000 + | £ 0.193 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Lock & Sealing Washer |
---|---|
Thickness | 5.0 mm |
Thickness | 0.197 in |
Inside Diameter | 12.2 mm |
Inside Diameter | 0.48 in |
Outside Diameter | 20.0 mm |
Outside Diameter | 0.787 in |
Compatible Screw Sizes (All) | M12 |
Finish | Smooth |
Washer Shape | Round |
Colour | Natural |
Material | PA |
Full Material | Polyamide 6.6 |
Standard | RoHs |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue