Quantity | Unit price |
---|---|
1 - 9 | £ 19.6364 |
10 - 19 | £ 17.67 |
20 - 49 | £ 16.69 |
50 - 99 | £ 15.71 |
100 + | £ 14.73 |
d1 | M18 |
---|---|
w1 | 38.5 |
h1 | 16.5 |
A/F | 33.0 |
Load max. kN | 22.2 |
Torque to max. Nm | 136-271 |
Weight g | 71.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue