20252656
20252656
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 6.9713 |
| 10 - 19 | £ 6.273 |
| 20 - 49 | £ 5.9262 |
| 50 - 99 | £ 5.5794 |
| 100 + | £ 5.2326 |
| d1 | M14 |
|---|---|
| w1 | 31.1 |
| h1 | 15.9 |
| A/F | 27.0 |
| Load max. kN | 17.8 |
| Torque to max. Nm | 68-81 |
| Weight g | 45.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue