Quantity | Unit price |
---|---|
500 - 999 | £ 0.0609 |
1000 + | £ 0.0596 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 8.0 mm |
---|---|
Distance Across Flats | 0.315 in |
Flange Diameter | 10.8 mm |
Flange Diameter | 0.425 in |
Overall Height | 5.0 mm |
Overall Height | 0.197 in |
Thread Size | M5 |
Contact Surface | Flat |
Material | Steel |
Finish | Zinc Plated |
Nut Form | Flanged |
Nut Shape | Hexagonal |
Price per piece incl VAT | 0.0717 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue