Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 50.5353 - £ 50.5353 | Request the lead time here |
2.362 in
60.0 mm
|
8
|
M10
|
Natural
|
304 Stainless Steel
|
||
| £ 23.8982 - £ 23.8982 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
304 Stainless Steel
|
||
| £ 5.2125 - £ 5.3156 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 7.1709 - £ 7.3182 | 10 In stock |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| 10275610 | £ 5.8158 - £ 5.9402 | Request the lead time here |
1.496 in
38.0 mm
|
4
|
M8
|
Black
|
PP
|
|
| £ 0.3124 - £ 0.6528 | 1000 In stock |
1.772 in
45.0 mm
|
3
|
M6
|
Black
|
PP
|
||
| 10275658 | £ 4.5941 - £ 4.6824 | 148 In stock |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
PP
|
|
| £ 5.8751 - £ 5.8751 | 23 In stock |
2.362 in
60.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 19.9225 - £ 19.9225 | Request the lead time here |
1.575 in
40.0 mm
|
8
|
M6
|
Grey
|
304 Stainless Steel
|
||
| £ 8.8201 - £ 9.0115 | 20 In stock |
2.362 in
60.0 mm
|
4
|
M12
|
Black
|
PP
|
||
| £ 15.6909 - £ 15.9319 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Chrome
|
PA
|
||
| 10072394 | £ 0.5779 - £ 0.5779 | 2300 In stock |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
PP
|
|
| £ 2.7438 - £ 3.6711 | 40 In stock |
1.575 in
40.0 mm
|
4
|
M6
|
Black
|
Phenolic
|
||
| £ 6.7287 - £ 7.3422 | 40 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 4.426 - £ 6.2305 | 10 In stock |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 12.9472 - £ 12.9472 | 75 In stock |
|
4
|
M12
|
Black
|
Phenolic
|
||
| 10252178 | £ 2.9724 - £ 2.9724 | 287 In stock |
|
4
|
M6
|
Black
|
Phenolic
|
|
| 10072370 | £ 0.5779 - £ 0.5779 | 61 In stock |
1.969 in
50.0 mm
|
6
|
M6
|
Black
|
PP
|
|
| £ 1.3664 - £ 2.8694 | 1275 In stock |
1.26 in
32.0 mm
|
4
|
M5
|
Black
|
Phenolic
|
||
| £ 1.0555 - £ 1.0555 | 890 In stock |
1.772 in
45.0 mm
|
5
|
M8
|
Black
|
Nylon