Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 12.7369 - £ 13.267 | 20 In stock |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
304 Stainless Steel
|
||
| £ 21.8809 - £ 21.8809 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Grey
|
Aluminium
|
||
| £ 16.1972 - £ 16.1972 | 50 In stock |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Aluminium
|
||
| £ 24.4725 - £ 24.4725 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Aluminium
|
||
| 10271261 | £ 2.7682 - £ 2.7682 | 18 In stock |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
|
| 10271353 | £ 4.2407 - £ 4.2407 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Black
|
PP
|
|
| £ 5.1683 - £ 5.1683 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| 10271513 | £ 6.4199 - £ 6.4199 | 44 In stock |
2.362 in
60.0 mm
|
4
|
M10
|
Black
|
PP
|
|
| £ 32.5417 - £ 33.2043 | Request the lead time here |
1.969 in
50.0 mm
|
8
|
M8
|
Grey
|
304 Stainless Steel
|
||
| £ 4.5915 - £ 7.2647 | 440 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 7.8924 - £ 8.0544 | 30 In stock |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Nylon
|
|||
| £ 7.3476 - £ 7.4949 | 611 In stock |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| £ 5.4334 - £ 5.5365 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| £ 4.9475 - £ 5.0358 | 20 In stock |
1.969 in
50.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| £ 0.3124 - £ 0.6528 | 1000 In stock |
1.772 in
45.0 mm
|
3
|
M6
|
Black
|
PP
|
||
| £ 4.426 - £ 5.093 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 12.9472 - £ 12.9472 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 2.711 - £ 2.711 | Request the lead time here |
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 4.1697 - £ 4.1697 | 128 In stock |
|
4
|
M10
|
Black
|
Phenolic