Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 43.0884 - £ 43.0884 | 150 In stock |
|
4
|
M16
|
Black
|
Phenolic
|
||
| £ 26.703 - £ 27.8231 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Natural
|
Aluminium
|
||
| £ 23.7989 - £ 24.7808 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M9
|
Natural
|
Aluminium
|
||
| £ 58.3842 - £ 59.5735 | Request the lead time here |
2.362 in
60.0 mm
|
7
|
M10
|
Natural
|
Stainless Steel
|
||
| Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
3
|
M6
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
3
|
M10
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
Stainless Steel
|
|||
| £ 58.3842 - £ 59.5735 | Request the lead time here |
2.362 in
60.0 mm
|
7
|
M12
|
Natural
|
Stainless Steel
|
||
| £ 17.7005 - £ 18.4335 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Natural
|
Aluminium
|
||
| £ 22.6097 - £ 23.55 | Request the lead time here |
1.575 in
40.0 mm
|
7
|
M6
|
Natural
|
Stainless Steel
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
5
|
M12
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
2.756 in
70.0 mm
|
5
|
M16
|
Silver
|
Aluminium
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue