Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.5915 - £ 7.2647 | 440 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 4.426 - £ 5.093 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 12.9472 - £ 12.9472 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 2.711 - £ 2.711 | Request the lead time here |
|
4
|
M8
|
Black
|
Phenolic
|
||
| £ 4.1697 - £ 4.1697 | 178 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 1.0046 - £ 1.0046 | 768 In stock |
1.772 in
45.0 mm
|
5
|
M8
|
Black
|
Nylon
|
||
| 10257357 | £ 1.7201 - £ 1.7201 | 2610 In stock |
1.969 in
50.0 mm
|
6
|
M10
|
Black
|
Nylon
|
|
| 10271285 | £ 2.7682 - £ 2.7682 | 6 In stock |
1.102 in
28.0 mm
|
5
|
M6
|
Black
|
PP
|
|
| £ 5.1683 - £ 5.1683 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M6
|
Black
|
PP
|
||
| £ 5.8751 - £ 5.8751 | 23 In stock |
2.362 in
60.0 mm
|
4
|
M8
|
Black
|
PP
|
||
| £ 19.9225 - £ 19.9225 | Request the lead time here |
1.575 in
40.0 mm
|
8
|
M6
|
Grey
|
304 Stainless Steel
|
||
| £ 0.3124 - £ 0.6528 | 1000 In stock |
1.772 in
45.0 mm
|
3
|
M6
|
Black
|
PP
|
||
| £ 5.8186 - £ 17.0371 | 94 In stock |
|
4
|
M16
|
Black
|
Phenolic
|
||
| £ 12.9472 - £ 12.9472 | 75 In stock |
|
4
|
M12
|
Black
|
Phenolic
|
||
| 10252178 | £ 2.9724 - £ 2.9724 | 287 In stock |
|
4
|
M6
|
Black
|
Phenolic
|
|
| £ 4.1697 - £ 4.1697 | 29 In stock |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 1.0555 - £ 1.0555 | 890 In stock |
1.772 in
45.0 mm
|
5
|
M8
|
Black
|
Nylon
|
||
| £ 1.9678 - £ 1.9678 | 2365 In stock |
2.362 in
60.0 mm
|
6
|
M10
|
Black
|
Nylon
|
||
| £ 4.426 - £ 6.2305 | 110 In stock |
|
4
|
M12
|
Black
|
Phenolic
|
||
| 10275610 | £ 5.8158 - £ 5.9402 | Request the lead time here |
1.496 in
38.0 mm
|
4
|
M8
|
Black
|
PP
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue