10501597
1504712
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Overall Height | 30.0 mm |
| Overall Height | 1.181 in |
| Thread Length | 18.0 mm |
| Thread Length | 0.709 in |
| Colour | Grey |
| Fitting Style | Threaded |
| Commodity Code | 8302490091 |
| Overall Diameter | 50.0 mm |
| Overall Diameter | 1.969 in |
| Number of Lobes | 5 |
| Knob Diameter | 50.0 mm |
| Knob Diameter | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue