Menu Search

Handwheel 80.0 mm H7 Reamed Pass Thru-Hole 16.0 mm PA Black

Essentra Part Number:

10188767

Manufacturer Part Number:

1219079

23 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 13.7207
40 + £ 13.4372
Standard pack: 1

Order in multiple of 1

Total price:

£ 13.72

1 x £ 13.7207

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 16.0 mm
Knob Height 40.0 mm
Overall Height 40.0 mm
Thread Length 30.0 mm
Colour Black
Fitting Style H7 Reamed Pass Through Hole
Commodity Code 3926300090
Overall Diameter 80.0 mm
Number of Lobes 6
Knob Diameter 80.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us