Menu Search

Handwheel 69.0 mm Pre-Drilled Blind Hole 6.0 mm PA Black

Essentra Part Number:

10188712

Manufacturer Part Number:

1219062

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 94 £ 11.1632
95 + £ 10.9486
Standard pack: 1

Order in multiple of 1

Total price:

£ 11.16

1 x £ 11.1632

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 6.0 mm
Knob Height 36.0 mm
Overall Height 36.0 mm
Thread Length 15.0 mm
Colour Black
Fitting Style Pre-drilled blind hole
Commodity Code 3926300090
Overall Diameter 69.0 mm
Number of Lobes 6
Knob Diameter 69.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us