Menu Search

Handwheel 99.0 mm Pre-Drilled Blind Hole 8.0 mm PA Black

Essentra Part Number:

10188668

Manufacturer Part Number:

1219056

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 29 £ 23.0421
30 + £ 22.5842
Standard pack: 1

Order in multiple of 1

Total price:

£ 23.04

1 x £ 23.0421

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 8.0 mm
Knob Height 44.0 mm
Overall Height 44.0 mm
Thread Length 22.0 mm
Colour Black
Fitting Style Pre-drilled blind hole
Commodity Code 3926300090
Overall Diameter 99.0 mm
Number of Lobes 6
Knob Diameter 99.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us