10188002
1218970
| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 11.3217 |
| 25 - 399 | £ 5.0177 |
| 400 + | £ 4.9184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Knob Height | 29.0 mm |
| Knob Height | 1.142 in |
| Overall Height | 29.0 mm |
| Overall Height | 1.142 in |
| Thread Length | 13.0 mm |
| Thread Length | 0.512 in |
| Colour | Black |
| Fitting Style | Insert |
| Commodity Code | 3926300090 |
| Overall Diameter | 43.0 mm |
| Overall Diameter | 1.693 in |
| Number of Lobes | 5 |
| Knob Diameter | 43.0 mm |
| Knob Diameter | 1.693 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue