Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
10188149 £ 1.4316 - £ 1.4599 2000 In stock
25.0 mm
M5
£ 1.3508 - £ 1.3777 Request the lead time here
25.0 mm
M6
10188156 £ 1.4316 - £ 1.4599 Request the lead time here
25.0 mm
M5
£ 2.523 - £ 2.5655 182 In stock
40.0 mm
M8
Threaded Male
20.0 mm
PA
£ 3.1651 - £ 7.1731 Request the lead time here
M8
Phenolic
£ 2.766 - £ 5.9547 Request the lead time here
M8
Phenolic
4500 In stock
30.0 mm
M6
17.0 mm
PA
  • of 14
Handwheel M5 Galvanised Steel

10188149

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M5
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 Galvanised Steel

10188187

Price Range
£ 1.3777 - £ 1.3508

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M5 Galvanised Steel

10188156

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 40.0 mm M8 20.0 mm PA Black

10333181

Price Range
£ 2.5655 - £ 2.523

Stock Levels
182 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    8
Handwheel M8 30.0 mm Steel Phenolic

10246481

Price Range
£ 7.1731 - £ 3.1651

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel M8 Steel Phenolic

10246467

Price Range
£ 5.9547 - £ 2.766

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926300090
  • Knob Material
    Phenolic
Handwheel 30.0 mm M6 17.0 mm Steel PA

20083809


Stock Levels
4500 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    17.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Colour
    Black