Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.8002 - £ 3.8724 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| £ 5.8722 - £ 5.9771 | 7 In stock |
2.362 in
60.0 mm
|
M12
|
|
|
PP
|
||
| £ 8.629 - £ 8.7811 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 9.0715 - £ 9.2236 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 8.9581 - £ 9.0715 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
| £ 9.2132 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
| £ 9.2983 - £ 9.4542 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 8.7396 - £ 8.8503 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.394 in
10.0 mm
|
Nylon
|
||
| £ 8.9885 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 0.8752 - £ 2.6576 | 300 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 0.9261 - £ 3.3027 | 100 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.1394 - £ 4.0768 | 2225 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.1174 - £ 3.9994 | 50 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.2853 - £ 4.4638 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 8.9747 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 0.9192 - £ 3.2769 | 302 In stock |
|
M8
|
|
|
Nylon
|
||
| 10280454 | £ 1.6926 - £ 6.1926 | 450 In stock |
|
M8
|
|
|
Nylon
|
|
| £ 1.4174 - £ 4.9283 | 1100 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.4999 - £ 5.2121 | 400 In stock |
|
M8
|
|
|
Nylon