Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 10.4181 - £ 10.574 88 In stock
53.0 mm
M10
Threaded Male
30.0 mm
TPE
£ 5.1452 - £ 5.2444 Request the lead time here
63.0 mm
M12
Threaded Female
Phenolic
£ 6.506 - £ 6.6477 Request the lead time here
63.0 mm
M12
Threaded Female
Phenolic
£ 3.4301 - £ 3.4585 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 1.8851 - £ 1.9702 Request the lead time here
25.0 mm
M5
Threaded Female
8.0 mm
PP
£ 3.4301 - £ 3.4585 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 3.8128 - £ 3.827 Request the lead time here
40.0 mm
M8
Threaded Female
12.0 mm
PP
£ 5.4571 - £ 5.4854 Request the lead time here
50.0 mm
M10
Threaded Female
14.0 mm
PP
£ 10.3188 - £ 10.4606 Request the lead time here
53.0 mm
M10
Threaded Male
20.0 mm
TPE
£ 2.3812 - £ 2.4379 Request the lead time here
32.0 mm
M8
£ 2.523 - £ 2.9244 Request the lead time here
40.0 mm
M8
£ 3.5435 - £ 3.6144 78 In stock
50.0 mm
M10
£ 5.2586 - £ 5.3578 Request the lead time here
60.0 mm
M12
10214008 £ 12.8419 - £ 13.664 41 In stock
M16
Threaded Female
8.5 mm
PA
£ 2.4238 - £ 2.4805 Request the lead time here
40.0 mm
M8
£ 4.2097 - £ 4.2948 Request the lead time here
40.0 mm
M8
£ 4.9468 - £ 5.046 Request the lead time here
60.0 mm
M12
10213988 £ 13.9475 - £ 14.8404 Request the lead time here
8
Threaded Female
32.0 mm
PA
£ 3.5022 - £ 7.3546 50 In stock
M8
Phenolic
£ 2.275 - £ 4.7776 20 In stock
M6
Phenolic
  • of 14
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

10223239

Price Range
£ 10.574 - £ 10.4181

Stock Levels
88 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Handwheel 63.0 mm Female M12 Phenolic Black

10400791

Price Range
£ 5.2444 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Stud Material
    Brass
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Female
  • Colour
    Black
Handwheel 63.0 mm Female M12 Phenolic Black

10400838

Price Range
£ 6.6477 - £ 6.506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Stud Material
    Brass
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Female
  • Colour
    Black
Handwheel 32.0 mm Female M6 PP

10222591

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 25.0 mm Female M5 PP

10222584

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP

10222621

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Female M8 PP

10222669

Price Range
£ 3.827 - £ 3.8128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel 50.0 mm Female M10 PP

10222690

Price Range
£ 5.4854 - £ 5.4571

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    14.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Female
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

10223208

Price Range
£ 10.4606 - £ 10.3188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Handwheel M8 Galvanised Steel

10188309

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    32.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M8 Galvanised Steel

10188422

Price Range
£ 2.9244 - £ 2.523

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M10 Galvanised Steel

10188538

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
78 In stock
Attributes
  • Thread Size
    M10
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M12 Galvanised Steel

10188644

Price Range
£ 5.3578 - £ 5.2586

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
3 Spoke Steering Wheel 177.0 mm (OD) 8.5 mm Black

10214008

Price Range
£ 13.664 - £ 12.8419

Stock Levels
41 In stock
Attributes
  • Thread Size
    M16
  • Thread Length
    8.5 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    56.0 mm
  • Number of Lobes
    3
Handwheel M8 Galvanised Steel

10188408

Price Range
£ 2.4805 - £ 2.4238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handwheel M8 Galvanised Steel

10188446

Price Range
£ 4.2948 - £ 4.2097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M12 Galvanised Steel

10188620

Price Range
£ 5.046 - £ 4.9468

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Stud Material
    Galvanised Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
3 Spoke Steering Wheel 177.0 mm (OD) 32.0 mm Black

10213988

Price Range
£ 14.8404 - £ 13.9475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8
  • Thread Length
    32.0 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    56.0 mm
  • Number of Lobes
    3
Handwheel M8 Steel Phenolic

10251911

Price Range
£ 7.3546 - £ 3.5022

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic
Handwheel M6 Steel Phenolic

10251881

Price Range
£ 4.7776 - £ 2.275

Stock Levels
20 In stock
Attributes
  • Thread Size
    M6
  • Stud Material
    Steel
  • Colour
    Black
  • Commodity Code
    3926909790
  • Knob Material
    Phenolic