Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 2.5915 - £ 2.5915 Request the lead time here
40.0 mm
M6
491333 £ 3.21 - £ 3.21 Request the lead time here
50.0 mm
M6
£ 4.1376 - £ 4.1376 Request the lead time here
60.0 mm
M8
£ 2.2962 - £ 2.3387 40 In stock
28.0 mm
M6
PP
£ 0.7348 - £ 0.8385 Request the lead time here
30.0 mm
M6
Threaded Male
20.0 mm
Nylon
£ 1.0046 - £ 1.2488 Request the lead time here
30.0 mm
M8
Threaded Male
20.0 mm
PA
£ 1.9731 - £ 1.9731 Request the lead time here
28.0 mm
M5
£ 2.934 - £ 2.9766 330 In stock
40.0 mm
M8
Threaded Female
12.0 mm
PP
£ 2.1686 - £ 2.197 Request the lead time here
25.0 mm
M5
Threaded Male
16.0 mm
PP
£ 2.5797 - £ 2.5939 10 In stock
32.0 mm
M6
Threaded Male
16.0 mm
PP
£ 2.4379 - £ 2.5655 Request the lead time here
32.0 mm
M6
Threaded Male
20.0 mm
PP
£ 7.6257 - £ 7.7533 1 In stock
43.0 mm
M8
Threaded Male
20.0 mm
TPE
£ 2.4379 - £ 2.5655 Request the lead time here
32.0 mm
M6
Threaded Male
30.0 mm
PP
£ 7.6257 - £ 7.7533 Request the lead time here
43.0 mm
M8
Threaded Male
20.0 mm
TPE
£ 2.9057 - £ 2.9199 Request the lead time here
40.0 mm
M8
Threaded Male
16.0 mm
PP
£ 10.3188 - £ 10.4606 Request the lead time here
53.0 mm
M10
Threaded Male
20.0 mm
TPE
£ 3.1041 - £ 3.1183 Request the lead time here
40.0 mm
M8
Threaded Male
25.0 mm
PP
£ 10.4181 - £ 10.5598 Request the lead time here
53.0 mm
M10
Threaded Male
30.0 mm
TPE
£ 3.0191 - £ 3.0758 Request the lead time here
32.0 mm
M6
Threaded Female
Phenolic
£ 4.2381 - £ 4.2523 Request the lead time here
50.0 mm
M10
Threaded Male
40.0 mm
PP
  • of 14
Soft Touch Knob M6 Zinc Plated Steel

491325

Price Range
£ 2.5915 - £ 2.5915

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Soft Touch Knob M6 Zinc Plated Steel

491333

Price Range
£ 3.21 - £ 3.21

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Soft Touch Knob M8 Zinc Plated Steel

491341

Price Range
£ 4.1376 - £ 4.1376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    60.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel M6 Stainless Steel PP

493902

Price Range
£ 2.3387 - £ 2.2962

Stock Levels
40 In stock
Attributes
  • Thread Size
    M6
  • Stud Material
    Stainless Steel
  • Knob Diameter
    28.0 mm
  • Commodity Code
    3926300090
  • Knob Material
    PP
Handwheel 30.0 mm M6 20.0 mm Steel Nylon

465423

Price Range
£ 0.8385 - £ 0.7348

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Handwheel 30.0 mm M8 20.0 mm Steel PA

465429

Price Range
£ 1.2488 - £ 1.0046

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Soft Touch Knob M5 Zinc Plated Steel

491318

Price Range
£ 1.9731 - £ 1.9731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Stud Material
    Zinc Plated Steel
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Handwheel 40.0 mm Female M8 PP Black

265084059911

Price Range
£ 2.9766 - £ 2.934

Stock Levels
330 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Stud Material
    Metal
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel M5 25.0 mm PP Black

266051659911

Price Range
£ 2.197 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Male
Handwheel 32.0 mm Male M6 PP

266061659911

Price Range
£ 2.5939 - £ 2.5797

Stock Levels
10 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Male
Handwheel 32.0 mm Male M6 PP

266062059911

Price Range
£ 2.5655 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 43.0 mm Male M8 PP;TPE Black

268082018239

Price Range
£ 7.7533 - £ 7.6257

Stock Levels
1 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Male
Handwheel 32.0 mm Male M6 PP

266063059911

Price Range
£ 2.5655 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 43.0 mm Male M8 PP;TPE Black

268082059939

Price Range
£ 7.7533 - £ 7.6257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

266081659911

Price Range
£ 2.9199 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

268102018239

Price Range
£ 10.4606 - £ 10.3188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Handwheel 40.0 mm Male M8 PP

266082559911

Price Range
£ 3.1183 - £ 3.1041

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

268103000939

Price Range
£ 10.5598 - £ 10.4181

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Handwheel 32.0 mm Female M6 Phenolic Black

535010059999

Price Range
£ 3.0758 - £ 3.0191

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
  • Colour
    Black
Handwheel 50.0 mm Male M10 PP

266104059911

Price Range
£ 4.2523 - £ 4.2381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Male