Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 2.7356 - £ 2.764 16 In stock
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 1.8851 - £ 1.9702 24 In stock
25.0 mm
M5
Threaded Female
8.0 mm
PP
£ 1.8851 - £ 1.9702 117 In stock
25.0 mm
M4
Threaded Female
8.0 mm
PP
£ 7.6824 - £ 7.81 Request the lead time here
43.0 mm
M8
Threaded Female
11.0 mm
TPE
£ 6.8745 - £ 6.9312 30 In stock
63.0 mm
M12
Threaded Male
30.0 mm
PP
£ 7.6257 - £ 7.7533 59 In stock
43.0 mm
M8
Threaded Male
20.0 mm
TPE
£ 10.0672 - £ 10.2193 Request the lead time here
53.0 mm
M10
Threaded Male
20.0 mm
TPE
£ 10.164 - £ 10.3161 172 In stock
53.0 mm
M10
Threaded Male
30.0 mm
TPE
£ 10.0672 - £ 10.2054 Request the lead time here
53.0 mm
M10
Threaded Male
20.0 mm
TPE
£ 7.6257 - £ 7.7533 8 In stock
43.0 mm
M8
Threaded Male
20.0 mm
TPE
£ 10.3188 - £ 10.4606 Request the lead time here
53.0 mm
M10
Threaded Male
20.0 mm
TPE
£ 10.4181 - £ 10.574 84 In stock
53.0 mm
M10
Threaded Male
30.0 mm
TPE
£ 5.1452 - £ 5.2444 Request the lead time here
63.0 mm
M12
Threaded Female
Phenolic
£ 6.506 - £ 6.6477 Request the lead time here
63.0 mm
M12
Threaded Female
Phenolic
£ 3.4301 - £ 3.4585 50 In stock
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 3.8128 - £ 3.827 9 In stock
40.0 mm
M8
Threaded Female
12.0 mm
PP
£ 5.4571 - £ 5.4854 Request the lead time here
50.0 mm
M10
Threaded Female
14.0 mm
PP
£ 6.693 - £ 6.7759 Request the lead time here
63.0 mm
M12
Threaded Female
37.0 mm
PP
£ 2.6931 - £ 2.7072 Request the lead time here
32.0 mm
M6
Threaded Female
10.0 mm
PP
£ 2.0694 - £ 2.1686 Request the lead time here
25.0 mm
M5
Threaded Male
10.0 mm
PP
  • of 14
Handwheel 32.0 mm Female M6 PP

10222614

Price Range
£ 2.764 - £ 2.7356

Stock Levels
16 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 25.0 mm Female M5 PP

10222584

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
24 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Female
Handwheel 25.0 mm Female M4 PP

10222577

Price Range
£ 1.9702 - £ 1.8851

Stock Levels
117 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Female
Soft Touch Handwheel 43.0 mm Female M8 PP;TPE Grey

10365007

Price Range
£ 7.81 - £ 7.6824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    11.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Female
Handwheel 63.0 mm Male M12 PP

10223109

Price Range
£ 6.9312 - £ 6.8745

Stock Levels
30 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 43.0 mm Male M8 PP;TPE Black

10223185

Price Range
£ 7.7533 - £ 7.6257

Stock Levels
59 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

10629055

Price Range
£ 10.2193 - £ 10.0672

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

10637647

Price Range
£ 10.3161 - £ 10.164

Stock Levels
172 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel Male 53.0 mm M10 PP;TPE Black

10642382

Price Range
£ 10.2054 - £ 10.0672

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 43.0 mm Male M8 PP;TPE Black

10223154

Price Range
£ 7.7533 - £ 7.6257

Stock Levels
8 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    43.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

10223208

Price Range
£ 10.4606 - £ 10.3188

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Soft Touch Handwheel 53.0 mm Male M10 PP;TPE Black

10223239

Price Range
£ 10.574 - £ 10.4181

Stock Levels
84 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    53.0 mm
  • Mount Type
    Threaded Male
Handwheel 63.0 mm Female M12 Phenolic Black

10400791

Price Range
£ 5.2444 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Stud Material
    Brass
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Female
  • Colour
    Black
Handwheel 63.0 mm Female M12 Phenolic Black

10400838

Price Range
£ 6.6477 - £ 6.506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Stud Material
    Brass
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Female
  • Colour
    Black
Handwheel 32.0 mm Female M6 PP

10222607

Price Range
£ 3.4585 - £ 3.4301

Stock Levels
50 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel 40.0 mm Female M8 PP

10222645

Price Range
£ 3.827 - £ 3.8128

Stock Levels
9 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel 50.0 mm Female M10 PP

10222676

Price Range
£ 5.4854 - £ 5.4571

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    14.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    50.0 mm
  • Mount Type
    Threaded Female
Handwheel 63.0 mm Threaded Female M12 PP

10629017

Price Range
£ 6.7759 - £ 6.693

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    37.0 mm
  • Stud Material
    Brass
  • Knob Diameter
    63.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm Female M6 PP Black

10364949

Price Range
£ 2.7072 - £ 2.6931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Metal
  • Knob Diameter
    32.0 mm
  • Mount Type
    Threaded Female
Handwheel M5 25.0 mm PP Black

10222737

Price Range
£ 2.1686 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Mount Type
    Threaded Male