Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.3853 - £ 5.0092 | 580 In stock |
|
M6
|
|
|
Phenolic
|
||
| £ 1.0046 - £ 1.2488 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 1.9731 - £ 1.9731 | Request the lead time here |
1.102 in
28.0 mm
|
M5
|
|
|
|
||
| £ 2.5915 - £ 2.5915 | 255 In stock |
1.575 in
40.0 mm
|
M6
|
|
|
|
||
| 10271469 | £ 3.21 - £ 3.21 | 20 In stock |
1.969 in
50.0 mm
|
M6
|
|
|
|
|
| £ 8.9885 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 0.8834 - £ 3.2511 | 3 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 3.3734 - £ 3.4443 | 10 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
PP
|
||
| £ 1.4999 - £ 5.6766 | 350 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 3.4014 - £ 3.4014 | 1 In stock |
1.969 in
50.0 mm
|
M8
|
|
|
|
||
| £ 3.5435 - £ 3.6144 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
PP
|
||
| £ 2.2087 - £ 2.2528 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| £ 5.7533 - £ 5.864 | 113 In stock |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| 10271346 | £ 1.9878 - £ 1.9878 | Request the lead time here |
1.102 in
28.0 mm
|
M6
|
|
|
|
|
| £ 2.9464 - £ 2.9464 | 1968 In stock |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 4.0787 - £ 4.0787 | 370 In stock |
2.362 in
60.0 mm
|
M8
|
|
|
|
||
| 10275214 | £ 1.7717 - £ 1.8001 | 49 In stock |
1.102 in
28.0 mm
|
M6
|
|
|
PP
|
|
| £ 2.3245 - £ 2.3671 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
|
|
PP
|
||
| £ 4.1376 - £ 4.1376 | Request the lead time here |
2.362 in
60.0 mm
|
M8