Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.3853 - £ 5.0092 | Request the lead time here |
|
M6
|
|
|
Phenolic
|
||
| £ 5.7635 - £ 8.2212 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 4.3019 - £ 5.2551 | 130 In stock |
|
M10
|
|
|
Phenolic
|
||
| 10251973 | £ 3.709 - £ 4.395 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
|
| £ 3.5022 - £ 7.3546 | 50 In stock |
|
M8
|
|
|
Phenolic
|
||
| £ 3.175 - £ 3.2459 | Request the lead time here |
1.496 in
38.0 mm
|
M8
|
|
|
PP
|
||
| £ 4.5941 - £ 4.6824 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
|
|
PP
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 8.8447 - £ 9.0006 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| £ 9.2983 - £ 9.4542 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 8.7396 - £ 8.8503 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.394 in
10.0 mm
|
Nylon
|
||
| £ 8.9747 - £ 9.113 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.433 in
11.0 mm
|
Nylon
|
||
| £ 0.9192 - £ 3.2769 | 352 In stock |
|
M8
|
|
|
Nylon
|
||
| £ 1.1215 - £ 3.8962 | 2550 In stock |
|
M6
|
|
|
Nylon
|
||
| £ 1.1697 - £ 4.051 | Request the lead time here |
|
M8
|
|
|
Nylon
|
||
| £ 6.2225 - £ 6.35 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 9.0715 - £ 9.2236 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
PA
|
||
| £ 8.9581 - £ 9.0715 | Request the lead time here |
1.772 in
45.0 mm
|
M8
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
| £ 9.2132 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Female
|
0.512 in
13.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue