Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 3.1651 - £ 7.1731 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 2.0547 - £ 4.3149 | Request the lead time here |
|
M10
|
|
|
Phenolic
|
||
| £ 2.766 - £ 5.9547 | Request the lead time here |
|
M8
|
|
|
Phenolic
|
||
| £ 31.6983 - £ 35.1219 | Request the lead time here |
|
M10
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 4.1009 - £ 8.489 | 80 In stock |
|
M12
|
|
|
Phenolic
|
||
| 1495489 | £ 20.7697 - £ 23.0118 | 7 In stock |
|
M5
|
Threaded Female
|
0.591 in
15.0 mm
|
Stainless Steel
|
|
| £ 5.5672 - £ 13.6848 | 7 In stock |
|
M12
|
|
|
Phenolic
|
||
| £ 54.6564 - £ 60.5638 | Request the lead time here |
|
M12
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 24.596 - £ 27.2543 | Request the lead time here |
|
M8
|
Threaded Female
|
0.787 in
20.0 mm
|
Stainless Steel
|
||
| £ 2.0269 - £ 2.0694 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
|
|
|
||
| £ 2.4238 - £ 2.4805 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 4.2097 - £ 4.2948 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 70.3895 - £ 73.3236 | Request the lead time here |
|
8
|
Threaded Female
|
1.496 in
38.0 mm
|
PA
|
||
| £ 4.9468 - £ 5.046 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
|
||
| 1340327 | £ 13.9475 - £ 14.8404 | Request the lead time here |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
|
| £ 1.8851 - £ 1.9702 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
Threaded Female
|
0.315 in
8.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 6.693 - £ 6.7759 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
1.457 in
37.0 mm
|
PP
|
||
| £ 2.6931 - £ 2.7072 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue