Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 10.4181 - £ 10.574 | 88 In stock |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
1.181 in
30.0 mm
|
TPE
|
||
| £ 5.1452 - £ 5.2444 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
|
Phenolic
|
||
| £ 6.506 - £ 6.6477 | Request the lead time here |
2.48 in
63.0 mm
|
M12
|
Threaded Female
|
|
Phenolic
|
||
| £ 3.4301 - £ 3.4585 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 1.8851 - £ 1.9702 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
Threaded Female
|
0.315 in
8.0 mm
|
PP
|
||
| £ 3.4301 - £ 3.4585 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Female
|
0.394 in
10.0 mm
|
PP
|
||
| £ 3.8128 - £ 3.827 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Female
|
0.472 in
12.0 mm
|
PP
|
||
| £ 5.4571 - £ 5.4854 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Female
|
0.551 in
14.0 mm
|
PP
|
||
| £ 10.3188 - £ 10.4606 | Request the lead time here |
2.087 in
53.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
| £ 2.3812 - £ 2.4379 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
|
|
|
||
| £ 2.523 - £ 2.9244 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 3.5435 - £ 3.6144 | 78 In stock |
1.969 in
50.0 mm
|
M10
|
|
|
|
||
| £ 5.2586 - £ 5.3578 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
|
||
| 10214008 | £ 12.8419 - £ 13.664 | 37 In stock |
|
M16
|
Threaded Female
|
0.335 in
8.5 mm
|
PA
|
|
| £ 2.4238 - £ 2.4805 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 4.2097 - £ 4.2948 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
|
|
|
||
| £ 4.9468 - £ 5.046 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
|
|
|
||
| 10213988 | £ 13.9475 - £ 14.8404 | Request the lead time here |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
|
| £ 3.5022 - £ 7.3546 | 50 In stock |
|
M8
|
|
|
Phenolic
|
||
| £ 2.275 - £ 4.7776 | 20 In stock |
|
M6
|
|
|
Phenolic
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue