Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 0.8834 - £ 3.2511 Request the lead time here
40.0 mm
M8
Threaded Male
15.0 mm
PA
£ 1.4999 - £ 5.6766 Request the lead time here
60.0 mm
M8
Threaded Male
15.0 mm
PA
£ 1.3761 - £ 4.7993 Request the lead time here
40.0 mm
M6
Threaded Male
20.0 mm
PA
£ 3.0049 - £ 3.0616 Request the lead time here
50.0 mm
M8
Threaded Male
25.0 mm
PP
£ 6.024 - £ 13.8996 74 In stock
40.0 mm
M8
Stud
40.0 mm
PA
£ 4.2407 - £ 4.329 Request the lead time here
60.0 mm
M12
Threaded Male
30.0 mm
PP
£ 2.2087 - £ 2.2528 50 In stock
20.0 mm
M8
Threaded Male
38.0 mm
PP
£ 3.4779 - £ 3.5653 10 In stock
25.0 mm
M8
Threaded Male
50.0 mm
PP
£ 8.8305 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
£ 14.1884 - £ 32.7957 Request the lead time here
60.0 mm
M12
Stud
50.0 mm
PA
£ 2.9766 - £ 3.0333 Request the lead time here
32.0 mm
M6
Stud
10.0 mm
PA
£ 2.3812 - £ 2.4379 20 In stock
40.0 mm
M8
Threaded Male
20.0 mm
PP
£ 3.6711 - £ 3.742 Request the lead time here
32.0 mm
M8
Stud
25.0 mm
PA
£ 9.1991 - £ 9.3408 Request the lead time here
56.0 mm
M10
Threaded Male
20.0 mm
PA
1218998 £ 1.4316 - £ 1.4599 25 In stock
25.0 mm
M5
Stud
10.0 mm
PA
£ 9.029 - £ 9.2132 Request the lead time here
50.0 mm
M10
Stud
40.0 mm
PA
1218997 £ 1.2799 - £ 1.3054 Request the lead time here
25.0 mm
M4
Stud
6.0 mm
PA
£ 8.051 - £ 8.221 Request the lead time here
50.0 mm
M10
Stud
30.0 mm
PA
£ 3.5022 - £ 7.3546 Request the lead time here
40.0 mm
M8
Stud
30.0 mm
Phenolic
£ 5.3636 - £ 5.3774 Request the lead time here
50.0 mm
M10
Threaded Male
30.0 mm
Phenolic
  • of 14
Handwheel 40.0 mm M8 15.0 mm Steel PA

497480

Price Range
£ 3.2511 - £ 0.8834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    3
Handwheel 60.0 mm M8 15.0 mm Steel PA

497488

Price Range
£ 5.6766 - £ 1.4999

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    3
Handwheel 40.0 mm M6 20.0 mm Steel PA

497489

Price Range
£ 4.7993 - £ 1.3761

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    4
Handwheel 50.0 mm M8 25.0 mm Steel PP

493920

Price Range
£ 3.0616 - £ 3.0049

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    55.0 mm
Handwheel 40.0 mm M8 40.0 mm Stainless Steel PA

1219035

Price Range
£ 13.8996 - £ 6.024

Stock Levels
74 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    66.0 mm
Handwheel 60.0 mm M12 30.0 mm Steel PP

493931

Price Range
£ 4.329 - £ 4.2407

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    65.0 mm
Handwheel 38.0 mm M8 38.0 mm Steel PP

493938

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    38.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    20.0 mm
  • Overall Height
    61.0 mm
Handwheel 50.0 mm M8 50.0 mm Steel PP

493947

Price Range
£ 3.5653 - £ 3.4779

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    76.0 mm
Handwheel 45.0 mm M8 20.0 mm Steel PA

260082018235

Price Range
£ 9.0006 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 60.0 mm M12 50.0 mm Stainless Steel PA

1219055

Price Range
£ 32.7957 - £ 14.1884

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    86.5 mm
Handwheel 32.0 mm M6 10.0 mm Stainless Steel PA

1219017

Price Range
£ 3.0333 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    32.0 mm
  • Overall Height
    32.5 mm
Handwheel 40.0 mm M8 20.0 mm Steel PP

493910

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    49.0 mm
Handwheel 32.0 mm M8 25.0 mm Stainless Steel PA

1219022

Price Range
£ 3.742 - £ 3.6711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    32.0 mm
  • Overall Height
    47.5 mm
Handwheel 56.0 mm M10 20.0 mm Steel PA

260102059935

Price Range
£ 9.3408 - £ 9.1991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 25.0 mm M5 10.0 mm Steel PA

1218998

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
25 In stock
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    30.0 mm
Handwheel 50.0 mm M10 40.0 mm Stainless Steel PA

1219045

Price Range
£ 9.2132 - £ 9.029

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    71.0 mm
Handwheel 25.0 mm M4 6.0 mm Steel PA

1218997

Price Range
£ 1.3054 - £ 1.2799

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    26.0 mm
Handwheel 50.0 mm M10 30.0 mm Stainless Steel PA

1219044

Price Range
£ 8.221 - £ 8.051

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    61.0 mm
Handwheel 40.0 mm M8 30.0 mm Steel Phenolic

462054

Price Range
£ 7.3546 - £ 3.5022

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    4
Handwheel 50.0 mm M10 30.0 mm Steel Phenolic

462063

Price Range
£ 5.3774 - £ 5.3636

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    7