Menu Search

Linear Handle Latches

In production

Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.

The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.

The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.

  • Used in industries such as automotive, industrial equipment and transportation.
Colour: Black Series Code: SR204, SR504

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
64 results
Product SKUs information
Essentra Part Number Price range Availability Handle Length Handle Width Key Type View
£ 15.8842 - £ 15.8842 Request the lead time here
288.0 mm
36.0 mm
Euro Key
£ 14.8578 - £ 14.8578 Request the lead time here
288.0 mm
36.0 mm
3.0 mm Double Bit Key
£ 14.8578 - £ 14.8578 Request the lead time here
288.0 mm
36.0 mm
5.0 mm Double Bit Key
£ 14.0109 - £ 14.0109 Request the lead time here
288.0 mm
36.0 mm
Key - Eastern
  • of 4
Linear Handle Euro Key Steel 30.0 mm

20795559

Price Range
£ 15.8842 - £ 15.8842

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795573

Price Range
£ 14.8578 - £ 14.8578

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
Linear Handle 5.0 mm Double Bit Key 288.0 mm 30.0 mm Steel

20795597

Price Range
£ 14.8578 - £ 14.8578

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
Linear Handle Key - Eastern 288.0 mm 30.0 mm Steel

20795641

Price Range
£ 14.0109 - £ 14.0109

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Handle Width
    36.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern