Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Item Code Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 368.7504 - £ 526.779 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
4000.0
£ 253.8372 - £ 362.6202 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3040.0
£ 277.593 - £ 396.5556 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3340.0
£ 306.0918 - £ 437.274 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3700.0
£ 211.0992 - £ 301.563 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2500.0
£ 201.603 - £ 287.997 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2380.0
£ 239.598 - £ 342.2814 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2860.0
£ 263.3334 - £ 376.1862 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3160.0
£ 282.3258 - £ 403.3284 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3400.0
£ 296.5854 - £ 423.6978 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3580.0
£ 325.0944 - £ 464.4162 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3940.0
£ 28.6722 - £ 40.9632 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
280.0
£ 244.3308 - £ 349.044 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2920.0
£ 268.0968 - £ 382.9896 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3220.0
£ 249.0942 - £ 355.8474 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2980.0
£ 192.0966 - £ 274.4208 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2260.0
£ 272.8296 - £ 389.7624 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3280.0
£ 287.0892 - £ 410.1318 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3460.0
£ 61.506 - £ 87.8628 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
640.0
£ 116.5554 - £ 166.5048 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1180.0
  • of 35
Linear Guide Rail Standard 25.0 7.0 4000.0 Steel

20159221

Price Range
£ 526.779 - £ 368.7504

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    4000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3040.0 Steel

20163587

Price Range
£ 362.6202 - £ 253.8372

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3040.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3340.0 Steel

20163631

Price Range
£ 396.5556 - £ 277.593

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3340.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3700.0 Steel

20163693

Price Range
£ 437.274 - £ 306.0918

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3700.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2500.0 Steel

20163495

Price Range
£ 301.563 - £ 211.0992

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2500.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2380.0 Steel

20163471

Price Range
£ 287.997 - £ 201.603

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2380.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2860.0 Steel

20163556

Price Range
£ 342.2814 - £ 239.598

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2860.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3160.0 Steel

20163600

Price Range
£ 376.1862 - £ 263.3334

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3160.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3400.0 Steel

20163648

Price Range
£ 403.3284 - £ 282.3258

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3400.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3580.0 Steel

20163679

Price Range
£ 423.6978 - £ 296.5854

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3580.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3940.0 Steel

20163730

Price Range
£ 464.4162 - £ 325.0944

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3940.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 280.0 Steel

20163778

Price Range
£ 40.9632 - £ 28.6722

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    280.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2920.0 Steel

20163563

Price Range
£ 349.044 - £ 244.3308

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2920.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3220.0 Steel

20163617

Price Range
£ 382.9896 - £ 268.0968

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3220.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2980.0 Steel

20163570

Price Range
£ 355.8474 - £ 249.0942

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2980.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2260.0 Steel

20163457

Price Range
£ 274.4208 - £ 192.0966

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2260.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3280.0 Steel

20163624

Price Range
£ 389.7624 - £ 272.8296

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3280.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3460.0 Steel

20163655

Price Range
£ 410.1318 - £ 287.0892

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3460.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 640.0 Steel

20163839

Price Range
£ 87.8628 - £ 61.506

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    640.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 1180.0 Steel

20163914

Price Range
£ 166.5048 - £ 116.5554

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1180.0
  • h1
    19.2
  • l2
    60.0