Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 406.0518 - £ 580.074 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
4000.0
£ 664.6218 - £ 949.4568 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3930.0
£ 517.1604 - £ 738.8064 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
4000.0
£ 368.7504 - £ 526.779 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
4000.0
£ 690.795 - £ 986.85 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
4000.0
£ 985.473 - £ 1,407.8244 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
4000.0
£ 89.454 - £ 127.7856 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
680.0
£ 156.2946 - £ 223.278 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1160.0
£ 176.3682 - £ 251.9604 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1320.0
£ 355.8678 - £ 508.3782 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3820.0
£ 31.3344 - £ 44.7576 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
280.0
£ 270.8916 - £ 386.988 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
2600.0
£ 318.4746 - £ 454.9608 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
3080.0
£ 133.6098 - £ 190.8726 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1240.0
£ 189.1182 - £ 270.1674 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1800.0
£ 103.4076 - £ 147.7266 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1000.0
£ 125.6742 - £ 179.5302 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1160.0
£ 226.5624 - £ 323.6664 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1720.0
£ 294.6984 - £ 420.9948 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
2840.0
£ 239.2002 - £ 341.7102 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
2280.0
  • of 35
Linear Guide Rail Standard 30.0 9.0 4000.0 Steel

20159207

Price Range
£ 580.074 - £ 406.0518

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    4000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 45.0 14.0 3930.0 Steel

20159238

Price Range
£ 949.4568 - £ 664.6218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3930.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 35.0 9.0 4000.0 Steel

20159214

Price Range
£ 738.8064 - £ 517.1604

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    4000.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 4000.0 Steel

20159221

Price Range
£ 526.779 - £ 368.7504

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    4000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Rear Fixing 45.0 M12 4000.0 Steel

20174750

Price Range
£ 986.85 - £ 690.795

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    4000.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 55.0 16.0 4000.0 Steel

20174002

Price Range
£ 1,407.8244 - £ 985.473

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    4000.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Standard 35.0 9.0 680.0 Steel

20164898

Price Range
£ 127.7856 - £ 89.454

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    680.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1160.0 Steel

20164959

Price Range
£ 223.278 - £ 156.2946

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1160.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1320.0 Steel

20164973

Price Range
£ 251.9604 - £ 176.3682

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1320.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 3820.0 Steel

20164331

Price Range
£ 508.3782 - £ 355.8678

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3820.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 30.0 9.0 280.0 Steel

20164379

Price Range
£ 44.7576 - £ 31.3344

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    280.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 2600.0 Steel

20164652

Price Range
£ 386.988 - £ 270.8916

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    2600.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 3080.0 Steel

20164713

Price Range
£ 454.9608 - £ 318.4746

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    3080.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 1240.0 Steel

20164485

Price Range
£ 190.8726 - £ 133.6098

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1240.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 1800.0 Steel

20164553

Price Range
£ 270.1674 - £ 189.1182

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1800.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 1000.0 Steel

20164454

Price Range
£ 147.7266 - £ 103.4076

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 1160.0 Steel

20164478

Price Range
£ 179.5302 - £ 125.6742

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1160.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1720.0 Steel

20165024

Price Range
£ 323.6664 - £ 226.5624

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1720.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 2840.0 Steel

20164683

Price Range
£ 420.9948 - £ 294.6984

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    2840.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 2280.0 Steel

20164614

Price Range
£ 341.7102 - £ 239.2002

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    2280.0
  • h1
    22.8
  • l2
    80.0