Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 985.473 - £ 1,407.8244 Request the lead time here
55.0
120.0
Standard
53.0
38.0
30.0
4000.0
£ 690.795 - £ 986.85 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
4000.0
£ 517.1604 - £ 738.8064 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
4000.0
£ 368.7504 - £ 526.779 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
4000.0
£ 664.6218 - £ 949.4568 Request the lead time here
45.0
105.0
Standard
45.0
31.1
22.5
3930.0
£ 406.0518 - £ 580.074 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
4000.0
£ 31.2426 - £ 44.6352 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
400.0
£ 155.3052 - £ 221.8602 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2080.0
£ 151.1946 - £ 215.985 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
2020.0
£ 20.9916 - £ 29.988 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
220.0
£ 315.588 - £ 450.84 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3820.0
£ 320.331 - £ 457.6128 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3880.0
£ 40.3512 - £ 57.6402 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
460.0
£ 69.1968 - £ 98.8584 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
820.0
£ 78.693 - £ 112.4244 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
940.0
£ 274.1454 - £ 391.629 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3820.0
£ 201.603 - £ 287.997 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2380.0
£ 257.754 - £ 368.22 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3580.0
£ 211.0992 - £ 301.563 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
2500.0
£ 291.8322 - £ 416.9046 Request the lead time here
20.0
60.0
Standard
20.0
16.3
20.0
3520.0
  • of 35
Linear Guide Rail Standard 55.0 16.0 4000.0 Steel

20174002

Price Range
£ 1,407.8244 - £ 985.473

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    55.0
  • l1
    4000.0
  • h1
    38.0
  • l2
    120.0
Linear Guide Rail Rear Fixing 45.0 M12 4000.0 Steel

20174750

Price Range
£ 986.85 - £ 690.795

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    4000.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 35.0 9.0 4000.0 Steel

20159214

Price Range
£ 738.8064 - £ 517.1604

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    4000.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 4000.0 Steel

20159221

Price Range
£ 526.779 - £ 368.7504

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    4000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 45.0 14.0 3930.0 Steel

20159238

Price Range
£ 949.4568 - £ 664.6218

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    45.0
  • l1
    3930.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 30.0 9.0 4000.0 Steel

20159207

Price Range
£ 580.074 - £ 406.0518

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    4000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 15.0 4.5 400.0 Steel

20162511

Price Range
£ 44.6352 - £ 31.2426

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    400.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 2080.0 Steel

20162788

Price Range
£ 221.8602 - £ 155.3052

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2080.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 2020.0 Steel

20162771

Price Range
£ 215.985 - £ 151.1946

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2020.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 220.0 Steel

20163112

Price Range
£ 29.988 - £ 20.9916

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    220.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3820.0 Steel

20163716

Price Range
£ 450.84 - £ 315.588

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3820.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3880.0 Steel

20163723

Price Range
£ 457.6128 - £ 320.331

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3880.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 460.0 Steel

20163150

Price Range
£ 57.6402 - £ 40.3512

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    460.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 820.0 Steel

20163211

Price Range
£ 98.8584 - £ 69.1968

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    820.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 940.0 Steel

20163235

Price Range
£ 112.4244 - £ 78.693

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    940.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 3820.0 Steel

20163068

Price Range
£ 391.629 - £ 274.1454

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3820.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2380.0 Steel

20163471

Price Range
£ 287.997 - £ 201.603

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2380.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 15.0 4.5 3580.0 Steel

20163020

Price Range
£ 368.22 - £ 257.754

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3580.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 2500.0 Steel

20163495

Price Range
£ 301.563 - £ 211.0992

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    2500.0
  • h1
    16.3
  • l2
    60.0
Linear Guide Rail Standard 20.0 6.0 3520.0 Steel

20163662

Price Range
£ 416.9046 - £ 291.8322

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3520.0
  • h1
    16.3
  • l2
    60.0