Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 690.795 - £ 986.85 Request the lead time here
45.0
105.0
Rear Fixing
45.0
31.1
22.5
4000.0
£ 282.3564 - £ 403.359 Request the lead time here
15.0
60.0
Standard
15.0
13.0
20.0
3940.0
£ 210.5484 - £ 300.7878 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2200.0
£ 242.8416 - £ 346.9122 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2560.0
£ 253.6026 - £ 362.2836 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2680.0
£ 280.50 - £ 400.7172 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
2980.0
£ 318.1788 - £ 454.5426 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3400.0
£ 381.9186 - £ 545.598 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
3720.0
£ 405.6948 - £ 579.564 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
3960.0
£ 339.711 - £ 485.2956 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3640.0
£ 366.6288 - £ 523.7496 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3940.0
£ 71.5122 - £ 102.153 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
680.0
£ 216.5358 - £ 309.3354 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1640.0
£ 31.3344 - £ 44.7576 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
280.0
£ 103.4076 - £ 147.7266 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1000.0
£ 176.3682 - £ 251.9604 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1320.0
£ 206.4888 - £ 294.984 Request the lead time here
35.0
80.0
Standard
34.0
26.0
20.0
1560.0
£ 334.3356 - £ 477.6252 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3580.0
£ 355.8678 - £ 508.3782 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3820.0
£ 291.2814 - £ 416.1192 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3100.0
  • of 35
Linear Guide Rail Rear Fixing 45.0 M12 4000.0 Steel

20174750

Price Range
£ 986.85 - £ 690.795

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Rear Fixing
  • Rail size
    45.0
  • l1
    4000.0
  • h1
    31.1
  • l2
    105.0
Linear Guide Rail Standard 15.0 4.5 3940.0 Steel

20163082

Price Range
£ 403.359 - £ 282.3564

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3940.0
  • h1
    13.0
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 2200.0 Steel

20164072

Price Range
£ 300.7878 - £ 210.5484

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2200.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 2560.0 Steel

20164133

Price Range
£ 346.9122 - £ 242.8416

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2560.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 2680.0 Steel

20164157

Price Range
£ 362.2836 - £ 253.6026

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2680.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 2980.0 Steel

20164201

Price Range
£ 400.7172 - £ 280.50

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    2980.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 3400.0 Steel

20164270

Price Range
£ 454.5426 - £ 318.1788

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3400.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 30.0 9.0 3720.0 Steel

20164799

Price Range
£ 545.598 - £ 381.9186

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    3720.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 3960.0 Steel

20164829

Price Range
£ 579.564 - £ 405.6948

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    3960.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 3640.0 Steel

20164300

Price Range
£ 485.2956 - £ 339.711

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3640.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 3940.0 Steel

20164355

Price Range
£ 523.7496 - £ 366.6288

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3940.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 30.0 9.0 680.0 Steel

20164416

Price Range
£ 102.153 - £ 71.5122

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    680.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1640.0 Steel

20165017

Price Range
£ 309.3354 - £ 216.5358

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1640.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 280.0 Steel

20164379

Price Range
£ 44.7576 - £ 31.3344

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    280.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 1000.0 Steel

20164454

Price Range
£ 147.7266 - £ 103.4076

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1320.0 Steel

20164973

Price Range
£ 251.9604 - £ 176.3682

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1320.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 35.0 9.0 1560.0 Steel

20165000

Price Range
£ 294.984 - £ 206.4888

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    35.0
  • l1
    1560.0
  • h1
    26.0
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 3580.0 Steel

20164294

Price Range
£ 477.6252 - £ 334.3356

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3580.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 3820.0 Steel

20164331

Price Range
£ 508.3782 - £ 355.8678

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3820.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 3100.0 Steel

20164225

Price Range
£ 416.1192 - £ 291.2814

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3100.0
  • h1
    19.2
  • l2
    60.0