Menu Search

Linear Guide Rails

In production

These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.

These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • Used to guide and support moving components in a linear direction.
  • Made up of two components a rail and a carriage.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Steel Series Code: SRL1016RF45, SRL1016RF35, SRL1016RF30, SRL1016RF25, SRL1016RF20, SRL1016RF15, SRL1016

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
689 results
Product SKUs information
Essentra Part Number Price range Availability Rail size l2 Rail Type w1 h1 l3 l1 View
£ 93.993 - £ 134.2728 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1000.0
£ 121.941 - £ 174.2058 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1240.0
£ 170.3706 - £ 243.3822 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1780.0
£ 154.2342 - £ 220.3302 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1600.0
£ 164.9952 - £ 235.7118 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1720.0
£ 181.1316 - £ 258.7536 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
1900.0
£ 31.3344 - £ 44.7576 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
280.0
£ 103.4076 - £ 147.7266 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1000.0
£ 125.6742 - £ 179.5302 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
1160.0
£ 39.6066 - £ 56.5794 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
360.0
£ 47.532 - £ 67.9014 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
440.0
£ 95.472 - £ 136.3842 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
920.0
£ 361.233 - £ 516.0486 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3880.0
£ 55.6512 - £ 79.4988 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
520.0
£ 328.95 - £ 469.9242 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3520.0
£ 21.9606 - £ 31.3752 Request the lead time here
30.0
80.0
Standard
28.0
22.8
20.0
200.0
£ 334.3356 - £ 477.6252 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3580.0
£ 355.8678 - £ 508.3782 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3820.0
£ 345.0966 - £ 492.9966 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3700.0
£ 350.472 - £ 500.667 Request the lead time here
25.0
60.0
Standard
23.0
19.2
20.0
3760.0
  • of 35
Linear Guide Rail Standard 25.0 7.0 1000.0 Steel

20163891

Price Range
£ 134.2728 - £ 93.993

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1000.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 1240.0 Steel

20163921

Price Range
£ 174.2058 - £ 121.941

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1240.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 1780.0 Steel

20164010

Price Range
£ 243.3822 - £ 170.3706

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1780.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 1600.0 Steel

20163983

Price Range
£ 220.3302 - £ 154.2342

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1600.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 1720.0 Steel

20164003

Price Range
£ 235.7118 - £ 164.9952

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1720.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 1900.0 Steel

20164034

Price Range
£ 258.7536 - £ 181.1316

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    1900.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 30.0 9.0 280.0 Steel

20164379

Price Range
£ 44.7576 - £ 31.3344

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    280.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 1000.0 Steel

20164454

Price Range
£ 147.7266 - £ 103.4076

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1000.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 1160.0 Steel

20164478

Price Range
£ 179.5302 - £ 125.6742

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    1160.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 360.0 Steel

20164386

Price Range
£ 56.5794 - £ 39.6066

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    360.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 440.0 Steel

20164393

Price Range
£ 67.9014 - £ 47.532

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    440.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 30.0 9.0 920.0 Steel

20164447

Price Range
£ 136.3842 - £ 95.472

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    920.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 3880.0 Steel

20164348

Price Range
£ 516.0486 - £ 361.233

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3880.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 30.0 9.0 520.0 Steel

20164409

Price Range
£ 79.4988 - £ 55.6512

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    520.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 3520.0 Steel

20164287

Price Range
£ 469.9242 - £ 328.95

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3520.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 30.0 9.0 200.0 Steel

20164362

Price Range
£ 31.3752 - £ 21.9606

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    30.0
  • l1
    200.0
  • h1
    22.8
  • l2
    80.0
Linear Guide Rail Standard 25.0 7.0 3580.0 Steel

20164294

Price Range
£ 477.6252 - £ 334.3356

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3580.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 3820.0 Steel

20164331

Price Range
£ 508.3782 - £ 355.8678

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3820.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 3700.0 Steel

20164317

Price Range
£ 492.9966 - £ 345.0966

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3700.0
  • h1
    19.2
  • l2
    60.0
Linear Guide Rail Standard 25.0 7.0 3760.0 Steel

20164324

Price Range
£ 500.667 - £ 350.472

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    25.0
  • l1
    3760.0
  • h1
    19.2
  • l2
    60.0