20169251
20169251
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 1,015.9608 |
| 10 - 19 | £ 914.3688 |
| 20 - 49 | £ 863.5626 |
| 50 - 99 | £ 812.7666 |
| 100 + | £ 711.1746 |
| Rail Type | Rear Fixing |
|---|---|
| Rail size | 45.0 |
| l1 | 3510.0 |
| h1 | 31.1 |
| l2 | 105.0 |
| w1 | 45.0 |
| l3 | 22.5 |
| h2 | 24.0 |
| d1 | M12 |
| Weight kg | 43.17 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue