20166427
20166427
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 321.1572 |
| 10 - 19 | £ 289.0374 |
| 20 - 49 | £ 272.9826 |
| 50 - 99 | £ 256.9278 |
| 100 + | £ 224.808 |
| Rail Type | Rear Fixing |
|---|---|
| Rail size | 15.0 |
| l1 | 2560.0 |
| h1 | 13.0 |
| l2 | 60.0 |
| w1 | 15.0 |
| l3 | 20.0 |
| h2 | 8.0 |
| d1 | M5 |
| Weight kg | 3.58 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue