20165727
20165727
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 369.4848 |
| 10 - 19 | £ 332.5404 |
| 20 - 49 | £ 314.058 |
| 50 - 99 | £ 295.5858 |
| 100 + | £ 258.6414 |
| Rail Type | Standard |
|---|---|
| Rail size | 55.0 |
| l1 | 1020.0 |
| h1 | 38.0 |
| l2 | 120.0 |
| w1 | 53.0 |
| l3 | 30.0 |
| h2 | 20.0 |
| For screws | M14 |
| d1 | 16.0 |
| d2 | 23.0 |
| Weight kg | 14.79 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue