20165383
20165383
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 238.5372 |
| 10 - 19 | £ 214.6794 |
| 20 - 49 | £ 202.7556 |
| 50 - 99 | £ 190.8318 |
| 100 + | £ 166.974 |
| Rail Type | Standard |
|---|---|
| Rail size | 45.0 |
| l1 | 990.0 |
| h1 | 31.1 |
| l2 | 105.0 |
| w1 | 45.0 |
| l3 | 22.5 |
| h2 | 17.0 |
| For screws | M12 |
| d1 | 14.0 |
| d2 | 20.0 |
| Weight kg | 12.18 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue