| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 84.507 |
| 10 - 19 | £ 76.0614 |
| 20 - 49 | £ 71.8284 |
| 50 - 99 | £ 67.6056 |
| 100 + | £ 59.16 |
| Rail Type | Standard |
|---|---|
| Rail size | 35.0 |
| l1 | 440.0 |
| h1 | 26.0 |
| l2 | 80.0 |
| w1 | 34.0 |
| l3 | 20.0 |
| h2 | 12.0 |
| For screws | M8 |
| d1 | 9.0 |
| d2 | 14.0 |
| Weight kg | 3.17 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue