20164720
20164720
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 466.2828 |
| 10 - 19 | £ 419.6586 |
| 20 - 49 | £ 396.3414 |
| 50 - 99 | £ 373.0242 |
| 100 + | £ 326.40 |
| Rail Type | Standard |
|---|---|
| Rail size | 30.0 |
| l1 | 3160.0 |
| h1 | 22.8 |
| l2 | 80.0 |
| w1 | 28.0 |
| l3 | 20.0 |
| h2 | 12.0 |
| For screws | M8 |
| d1 | 9.0 |
| d2 | 14.0 |
| Weight kg | 16.43 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue